IRS10752L
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Input Vcc range10 V to 18 V
-
Isolation TypeFunctional levelshift JI (Junction Isolated)
-
Output Current (Source)0.16 A
-
Output Current (Sink)0.24 A
-
QualificationIndustrial
-
Turn Off Propagation Delay215 ns
-
Turn On Propagation Delay140 ns
-
VBS UVLO (On)9 V
-
VBS UVLO (Off)8 V
-
VCC UVLO (Off)8 V
-
VCC UVLO (On)9 V
-
Voltage Class100 V
| Recommended | ||
|
OPN
|
IRS10752LTRPBF | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Floating driver for bootstrap op.
- Fully operational to +100 V
- Operational to +600 V (IRS25752L)
- Operational to +200 V (IRS20752L)
- Excellent dv/dt immunity
- Excell. negative vs trans. immunity
- Wide Vcc range
- UVLO on low-side and high-side
- Schmitt-trigger input
- Output in phase with input
Diagrams